Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
FATH
Description
Base PA BDH for Swivel Feet, Ball Joint 15, Gray
Bill of material
098D080KBS04
PARTNR
Part #
VER
Version
without anti-slip plate
BASE
Base
D
mm
F1
29.5 mm
F2
32.5 mm
F3
33.5 mm
LK
mm
FMAX
Fmax
8820 N
WEIGHT
Weight
g
CTN
Customs Tariff Number
39269097
ID
ID #
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型