您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
FBO - UMCI AC 28 G1"1/4 JN BAB
FBO
Vebeo fittings
Semi rigid fittings
Taper male union full pass BSPT and NPT
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/taper_male_union_full_pass/umci_bspt.prj},{NB=fbo_umci_AC2841.91JNBAB},{TOD=28},{THR=G1\"1/4},{A1=12.700},{GD=41.910},{KD=38.950},{D=28.000},{A=46},{B=46},{L=30},{I=24.0},{L1=15.000},{L2=11.000},{D1=35.700},{MBN=AC},{MOR=JN},{MCP=BAB},{INFO=INFO }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
FBO
Description
UMCI - Taper male union full pass BSPT
Bill of material
FBO - UMCI AC 28 G1"1/4 JN BAB
TOD
Tube O.D.
28
28
THR
Thread
G1"1/4
G1"1/4
Inch
D
28.000
28.000
mm
A
46
46
mm
B
46
46
mm
L
30
30
mm
I
24.0
24.0
mm
MBN
Mat. Body/Nut
Cationic steel
Phosphated steel
White zinc coated steel
Zinc coated steel
Stainless steel 304L
Stainless steel 316L
Brass
White zinc coated brass
Anodised aluminium
Bronze
Cationic steel
Phosphated steel
White zinc coated steel
Zinc coated steel
Stainless steel 304L
Stainless steel 316L
Brass
White zinc coated brass
Anodised aluminium
Bronze
MOR
Mat. O-Ring
Nitrle
FPM
Silicone
EPDM
Graphite
Nitrile low temperature
Nitrle
FPM
Silicone
EPDM
Graphite
Nitrile low temperature
MCP
Mat. Grip. Component
Split tapered ring + Washer - Zinc coated steel
Round ring + Washer - Zinc coated steel
Split tapered ring + Washer - Stainless steel 304L
Grooved split tapered ring + Washer - Stainless steel 304L
Split tapered ring + Washer - Stainless steel 316L
Split tapered ring + Washer - Brass
Split tapered ring + Washer - Anodised Aluminium
Split tapered ring + Washer - Zinc coated steel
Round ring + Washer - Zinc coated steel
Split tapered ring + Washer - Stainless steel 304L
Grooved split tapered ring + Washer - Stainless steel 304L
Split tapered ring + Washer - Stainless steel 316L
Split tapered ring + Washer - Brass
Split tapered ring + Washer - Anodised Aluminium
INFO
Important Info.
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UMNI - Taper male union full pass NPT
FBO
06.05.2014
AUR - Reducing union adaptor
FBO
06.05.2014
UMC - Taper male union BSPT
FBO
06.05.2014
UM - BSPP - Parallel male union BSPP
FBO
06.05.2014
UMI-BSPP - Parallel male union full pass BSPP
FBO
06.05.2014
UF-BSPP - Parallel female union BSPP
FBO
06.05.2014
AF-BSPP - Parallel female stem adaptor BSPP
FBO
06.05.2014
UR - Reducing union
FBO
06.05.2014
AM - BSPP - Parallel male STEM adaptor BSPP
FBO
06.05.2014
AMC - Taper male stem adaptor BSPT
FBO
06.05.2014
EDKR - Tapered nipples, straight, for fittings with 60° taper
EXMAR
02.06.2021
EMC - Taper male elbow BSPT
FBO
06.05.2014
UM - ISO - Parallel male union ISO
FBO
06.05.2014
EDKOL - Tapered nipples, straight, for fittings with 24° taper
EXMAR
02.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求