Catalog navigation
Seleção de modelos em CAD
Available products: 81
HELP_VARIABLE
Company
PROPLASTICA
Description
PKA01 - Clamping plate
Bill of material
Clamping plate PKA 01-396x446x27/1730
SYMBOL
Symbol
PKA 01
FORMB
Mold width
mm
FORML
Mold length
mm
H
CHOOSE / Thickness
mm
MATERIAL
CHOOSE / Material
B
Width
mm
L
Length
mm
L1
Holes distance
mm
L2
Holes distance
mm
B1
Holes distance
mm
H2
Depth
4.000 mm
D
Diameter
mm
D1
Diameter
mm
H1
Depth
mm
D2
Diameter
mm
D3
Diameter
mm
DENSITY
Density
7850 kg/m^3
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    PROPLASTICA
    Mold base configuration I (handles lengthwise) - Lengthwise
    PROPLASTICA
    PKA11 - Clamping plate
    PROPLASTICA
    PKA05 - Riser
    PROPLASTICA
    PK03 - Forming plate
    PROPLASTICA
    PK01 - Clamping plate
    PROPLASTICA
    PKA03 - Forming plate
    PROPLASTICA
    PK11 - Clamping plate
    PROPLASTICA
    PK04 - Support plate
    PROPLASTICA
    PK22 - Clamping plate
    PROPLASTICA
    PKA06 - Ejector plate
    PROPLASTICA
    PKA04 - Support plate
    PROPLASTICA
    PK12 - Clamping plate
    PROPLASTICA
    PK21 - Clamping plate
    PROPLASTICA
    SLE - Leader pin
Previews
3D
Dimensão
2D
Baixar modelos em CAD