Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PROPLASTICA
Description
TWA - Sprue bushing
Bill of material
Sprue bushing TWA-184527
D2
Diameter
mm
D
Head diameter
mm
K
Head height
mm
B
Distance
mm
D1
Nomianl diameter
mm
L
CHOOSE / Nominal length
mm
MATERIAL
Material
1.8159
DENSITY
Density
7850 kg/m^3
HARDNESS
Hardness
55±2 HRC
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    TWB - Sprue bushing
    PROPLASTICA
    FKL - Ball bearing cage
    PROPLASTICA
    TWD - Sprue bushing
    PROPLASTICA
    TWC - Sprue bushing
    PROPLASTICA
    TPE - Leader pin bushing
    PROPLASTICA
    PK03 - Forming plate
    PROPLASTICA
    PCA - Locating ring
    PROPLASTICA
    SSK - Angle pin with tapered head
    PROPLASTICA
    WH - Hardened ejector pin
    PROPLASTICA
    SLE - Leader pin
    PROPLASTICA
    TUE - Locating sleeve
    PROPLASTICA
    TZW - Sprue puller bushing
    PROPLASTICA
    SXE - Leader pin
    PROPLASTICA
    SPW - Leader pin
Previews
3D
Dimension
2D
Download CAD models