Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Febrotec
Description
Garter Spring - Garter Spring
Bill of material
0G94-014-0350
ARTNR
Partnumber
DA
Outside diameter
mm
D
Wire diameter
mm
DI
Inside diameter ring
mm
L1
Length ring inside
mm
F1
Force at travel 3,75mm
N
FO
Preload
N
WER
Material code
1.4310 mm
GEW
Weight
- g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Febrotec
    Safety Ring Hole - Safety Ring Hole
    Febrotec
    Constant Force Spring - Constant Force Spring
    Febrotec
    Die springs - Die springs
    Febrotec
    Ball Bearing Disc Spring - Ball Bearing Disc Spring
    Febrotec
    Finger Spring Washer - Finger Spring Washer
    Febrotec
    Disc Spring Clover - Disc Spring Clover
    Febrotec
    Retaining Pin - Retaining Pin
    Febrotec
    Disc Spring - nach DIN und anderen Normen
    Febrotec
    Curved Washer - Curved Washer
    Febrotec
    Split Ring - Split Ring
    Febrotec
    Torsion Spring - Torsion Spring
    Febrotec
    Compression Spring Ceramic - Compression Spring Ceramic
    Febrotec
    Wavo Spring - Wavo Spring
    Febrotec
    Wave Spring Washer - Wave Spring Washer
Previews
3D
Dimension
2D
Download CAD models