Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
DDPC (m) - Standard cylinder, Modular system
Bill of material
1677705 DDPC-Q-80-1-PA
TNR
Part number
TYP
Type
DDPC
KDM
Piston diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
VER
Protection against rotation
FES
Clamping unit
KA
Type of piston rod
EK
E Piston rod extension
mm
Enter value for EK
E Piston rod extension
mm
cm
inch
ft
AM
40 mm
A2
0.000 mm
A4
mm
B
mm
BG
17 mm
D7
3.700 mm
E
mm
EE
J5
mm
KK
M20x1.5
L1
mm
L3
24.5 mm
L5
mm
L7
8.0 mm
L9
mm
MM
20 mm
PL
mm
RT
M10
TG
mm
VA
4 mm
VD
mm
WH
mm
ZJ
mm
ZM
mm
SW
22 mm
SW3
6 mm
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models