Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Festo
Description
EHMB - Rotary lifting module
Bill of material
1095933 EHMB-25-100---(0 0)
TNR
Part number
TYP
Type
HUB
Stroke
mm
ROT
Rotation angle
°
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
mm
D1
mm
D2
mm
D3
mm
D4
mm
D5
D6
mm
D7
mm
D8
9.000 mm
D9
M5
D10
mm
D11
D12
D13
D14
mm
D15
D16
4.000 mm
D17
D18
mm
D19
mm
D20
M8x1
D21
6.600 mm
D22
11.000 mm
D24
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
15.000 mm
L12
12.000 mm
T1
mm
T2
2.100 mm
T3
10.000 mm
T4
mm
T5
mm
T6
9.500 mm
T7
mm
T8
6.000 mm
T9
mm
T10
mm
T11
mm
T13
mm
W1
45.000 °
DIND
Screw diameter
DINL
Screw length
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    MS6-standard - Compressed air preparation
    Festo
    MS9 - Compressed air preparation
    Festo
    MS4N - Compressed air preparation
    Festo
    ELGE - toothed belt axis unit
    Festo
    MS4 - Compressed air preparation
    Festo
    ESBF (m) - Electro-cylinder, Modular system
    SPAX
    Stainless steel screw, full thread, raised countersunk head, T-STAR plus, 4CUT, stainless steel A2 - Stainless steel screw, full thread, raised countersunk head, T-STAR plus, 4CUT, stainless steel A2
    Festo
    DPA-MA-SET - Pressure gauge kit
    Festo
    HE-G..-LO - shut-off valve
    Festo
    FVAM - vacuum gauge
    Festo
    LFMB-NPT (USA) - fine filter
    Festo
    HEL-D-NPT - on-off valve
    Festo
    HE-..-..-QS-..-U (USA) - shut-off valve
    Festo
    MAP - precision pressure gauge
Previews
3D
Dimension
2D
Download CAD models