Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
ELGA-TB-RF (m) - Toothed belt axis, Modular system
Bill of material
1371245 ELGA-TB-RF-70-50-0H
TNR
Part number
TYP
Type
BG
Size
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HR
Stroke reserve mm
mm
Enter value for HR
Stroke reserve mm
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
SL
Slide design
PS
Protection against particles
ZE
Additional features
MES
Measuring system
ANB
Displacement encoder attachment position
ZW
Toothed belt material
MF
MF Foot mounting
MA
MA Profile mounting
SA
SA Proximity switch, inductive, type 8 slot, PNP, normally open, 7.5 m cable, including switching lug and sensor retainer
SB
SB Proximity switch, inductive, type 8 slot, PNP, normally closed, 7.5 m cable, including switching lug and sensor retainer
SC
SC Proximity switch, inductive, M8, PNP, normally open, 2.5 m cable, including switch lug and sensor retainer
SD
SD Proximity switch, inductive, M8, PNP, normally closed, 2.5 m cable, including switching lug and sensor retainer
SE
SE Proximity switch, inductive, M8, PNP, normally open, M8 plug, including switch lug and sensor retainer
SF
SF Proximity switch, inductive, M8, PNP, normally closed, M8 plug, including switch lug and sensor retainer
CA
CA Cable with socket 2.5 m, M8, 3-wire
NS
NS Cover sensor slot
NC
NC Cover mounting slot
NM
NM Slot nut for mounting slot
CM
CM Clip for sensor slot
EA
EA Drive shaft
B1
mm
B2
mm
B4
mm
B5
mm
B10
mm
D1
mm
D2
mm
D3
mm
D4
mm
D5
mm
D6
D7
D8
mm
H1
mm
H2
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H10
20.000 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
T1
mm
T2
mm
T4
mm
T6
mm
T7
mm
T8
mm
T9
mm
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models