Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
MA-40-R1/4-EN - Pressure gauge
Bill of material
187079 MA-40-10-R1/4-EN
TNR
Part number
TYP
Type
INFO
Valid until
Information
D1
Diameter
39.000 mm
L1
Length
46.500 mm
L2
Length
25.500 mm
L3
Length
13.000 mm
G
Thread
R 1/4
S
Width across flats
14.000 mm
NDR
13.157 mm
KDR
11.445 mm
NG
9.700 mm
BZE
6.000 mm
CNSMASSEXACT
Weight
0.07000 kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models