Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
VZS - air reservoir
Bill of material
192161 VZS-20-B
TNR
Part number
TYP
Type
INFO
Valid until
Information
B
Width
mm
B1
Width
mm
D
Diameter
mm
D1
Diameter
G1 mm
D2
Diameter
45.000 mm
D3
Diameter
G3/8 mm
D4
Diameter
28.000 mm
D5
Diameter
9.000 mm
H
Height
mm
H1
Height
4.000 mm
H2
Height
2.000 mm
H3
Height
12.000 mm
L
Length
mm
L1
Length
mm
L2
Length
18.000 mm
L3
Length
25.000 mm
NDM1
33.249 mm
KDM1
30.291 mm
NDM3
16.662 mm
KDM3
14.950 mm
TIP
mm
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models