Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
PAN-(BK) - Plastic tubing
Bill of material
553610 PAN-4-SI-25-CB
TNR
Part number
553610
TYP
Type
PAN
MA
Alternative material characteristic
DA
Tubing outside diameter
mm
DI
Tube inner diameter
2.600 mm
COL
Colour
LT
Labelling text (on request)
LEN
Packaging unit
m
P
Packaging
XLEN
Length
m
CNSMASSEXACT
Weight
0.150 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models