Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
PUN (m) - Plastic tubing, Modular system
Bill of material
553573 PUN-3-SI-25-CB
TNR
Part number
553573
TYP
Type
PUN
AM
Alternative material characteristic
DA
Tubing outside diameter
mm
DI
Hose inner diameter
2.100 mm
COL
Colour
LT
Labelling text (on request)
LEN
Packaging unit
m
P
Packaging
XLEN
Length
m
CNSMASSEXACT
Weight
0.100 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models