Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2019. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
SDE1 Modular system - Pressure sensor
Bill of material
192766 SDE1-B2-G2-R18-C-P1-M8
TNR
Part number
192766
TYP
Type
SDE1
INFO
Valid until
Information
2019-12-31
D
Pressure range
G
Accuracy
AM
Pneum. connection and assembly
A
Display and adjustment
E
Electrical output
AE
Electrical connection
KAB
Electrical accessories
B1
32.300 mm
D1
9.728 mm
D2
M8
L1
78.000 mm
L2
70.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models