Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
FIBRO
Description
2480.13.00500. - Gas spring, Standard
Bill of material
2480.13.00500.050
BC
Order No
DOC
Catalog page
2480_13_00500_pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
FA
Initial spring force
470 daN
PA
150 bar
HUBMAX
Stroke max.
mm
FMAX
Final spring force
daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZD
Cylinder diameter
45.200 mm
SD
Piston rod diameter
20.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
16.500 mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models