Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
FIBRO
Description
2487.12.00500. - Gas spring POWERLINE
Bill of material
2487.12.00500.032
BC
Order No
DOC
Catalog page
2487_12_00500_pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
FA
Initial spring force
500.000 daN
PA
Filling pressure
150 bar
FMAX
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZD
Cylinder diameter
38.000 mm
SD
Piston rod diameter
20.000 mm
L
Length
mm
ARN
12.500 mm
GASVOL
l
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models