Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
FIBRO
Description
2490.14.00420. - Compact gas spring
Bill of material
2490.14.00420.016
BC
Order No
DOC
Catalog page
2490_14_00420_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
420 daN
PA
Filling pressure
150 bar
FE
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
420.000 daN
ZD
Cylinder diameter
24.900 mm
SD
Piston rod diameter
12.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
11.500 mm
GASVOL
l
PFAKTOR
mm
R
1.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models