Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2480.00.25.01.10. - Connecting hose DN10 with 24° cone, straight/straight
Bill of material
2480.00.25.01.10.0150
BC
Order No
SW
Width across flats
19.000 mm
SWE
21.900 mm
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
P
Gradation
mm
LMIN
mm
LMAX
mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models