Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBB LX40 U - Profile, closed
Bill of material
FlexLink TCBB LX40 U 30
ITEMNO
Item No.
ITEMNA
Item-Name
Profile, closed
ITEMDS
Name
40x40 Basic, U-shaped closed
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
VENDOR
Vendor
FlexLink
WEIGHT
Weight
1.48 kg/m
CNSMASSEXACT
Weight
kg
WX
4.4 cm^3
WY
4.5 cm^3
LX
8.5 cm^3
LY
8.8 cm^3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models