Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBB LX80 - Profile
Bill of material
FlexLink TCBB LX80 30
ITEMNO
Item No.
ITEMNA
Item-Name
Profile
ITEMDS
Name
80x80 Basic
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
VENDOR
Vendor
FlexLink
WEIGHT
Weight
4.7 kg/m
CNSMASSEXACT
Weight
kg
WX
29.3 cm^3
WY
29.3 cm^3
LX
117.2 cm^3
LY
117.2 cm^3
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD