Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
501004/A - 90° CURVED 100 M/M
Bill of material
501004/A
CODE
Code
501004/A
A
Diameter
98 mm
B
Length
41 mm
C
Radius of curvature
99 mm
D
Length
198 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models