Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
FM
Description
T 100 M/M/M - T COUPLING 100 M/M/M
Bill of material
500851
CODE
Code
500851
DES
Description
T COUPLING 100 M/M/M
A
Diameter
98 mm
B
Length
41 mm
C
Radius of curvature
99 mm
D
Length
280 mm
E
Length
198 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型