Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
Green Blow Hydraulic - GREEN BLOW HYDRAULIC WITHOUT DRAINAGE WITH VALVE
Bill of material
120029103
CODE
Code
120029103
DESC
Description
GREEN BLOW HYDRAULIC
A
Length
62 mm
B
Length
89 mm
C
Length
230 mm
D
Length
260 mm
E
Length
454 mm
F
Length
243 mm
G
Length
74 mm
H
Length
420 mm
I
Length
260 mm
L
Length
168 mm
M
Interaxis
130 kW
N
Diameter
8.5 V
O
Interaxis
175 Hz
P
Interaxis
80.5
Q
Interaxis
95.5 m3/h
R
Diameter
7 Pa
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models