Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
FM
Description
400176 - ADJUSTABLE DIFFUSER FIXING BRACKET
Bill of material
400176
CODE
Code
400176
A
Length
85 mm
B
Length
140 mm
C
Interaxis
80 mm
D
Length
60 mm
E
Interaxis
93 mm
F
Length
113 mm
G
Length
90 mm
H
Diameter
8 mm
I
Length
50 mm
L
Length
5 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model