Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
PLUG FOR PROJECTING ROLLER CONV. - D21X12 - PACK50
Bill of material
102199C0050
CODE
Code
102199C0050
A
Diameter
21 mm
B
Length
9.8 mm
C
Length
12 mm
D
Diameter
18.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models