Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
T 100 M/M/M - T COUPLING 100 M/M/M
Bill of material
500851/A
CODE
Code
500851/A
DES
Description
T COUPLING 100 M/M/M
A
Diameter
98 mm
B
Length
41 mm
C
Radius of curvature
99 mm
D
Length
280 mm
E
Length
198 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models