Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
400316/A - 180° FIXING BRACKET
Bill of material
400316/A
CODE
Code
400316/A
A
Diameter
140 mm
B
Diameter
105.5 mm
C
Length
75 mm
D
Length
3 mm
E
Length
145 mm
F
Diameter
10.5 mm
G
Length
18 mm
H
Interaxis
28 mm
I
Length
59.5 mm
L
Length
113 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FM
    500003/A - 90° TUBE FIXING BRACKET
    FM
    102519/A - CYLINDRICAL COUPLING 100 M
Previews
3D
Dimension
2D
Download CAD models