Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
501002/B - REVOLVING DIFFUSER L=245
Bill of material
501002/B
CODE
Code
501002/B
A
Length
243 mm
B
Angle
10 °
C
Angle
35 °
D
Diameter
6.5 mm
E
Interaxis
80 mm
F
Interaxis
93 mm
G
Length
85 mm
H
Length
60 mm
I
Length
245 mm
L
Length
6.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models