A702083-1522
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702083.prj},{NB=A702083-1522},{CODE=A702083-1522},{FILENAME=A702083-1522_01},{F=M22x1,5-6g},{F1=7/8-14 UNF-2A},{A=44,5},{B=21,5},{D=13},{CH=27},{CH1=27}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
FOR Fittings
Description
702083 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
Bill of material
A702083-1522
CODE
Code
A702083-1522
A702083-1522
F
Thread
M22x1,5-6g
M22x1,5-6g
F1
Thread
7/8-14 UNF-2A
7/8-14 UNF-2A
A
44,5
44,5
mm
B
21,5
21,5
mm
D
13
13
mm
CH
Hexagonal key
27
27
mm
CH1
Hexagonal key
27
27
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求