Catalog navigation
CAD model selection
Selectable products: 109
HELP_VARIABLE
Company
Funken
Description
Saddle 90° - HoKa Saddle 90° outlet
Bill of material
Saddle 90° PP, Inner diameter = 160 - 10000324(LOD=M-300)
CNSORDERNO
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
CNSMAT
Material
FAR
Color
DA
Diameter
mm
W
Angle
90 °
L
Length
mm
L1
Length
mm
S
Thickness
mm
INFO
Info text
Information
Info text
ASTEXT
Specification text
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models