Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gamavuoto
Description
FAT - Aluminium vacuum filters with transparent tube
Bill of material
FAT103-8
CODE
Part Number
A
Max width
61 mm
B
Max height
mm
C
mm
D
Threaded connection
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gamavuoto
    ECMV - Single-stage cartridge vacuum generators
    Gamavuoto
    FA - Aluminium vacuum filters
    Gamavuoto
    FBO - Oil bath air filters
    Gamavuoto
    FOT - Polycarbonate Vacuum filters
    Gamavuoto
    FPP - Plastic Polycarbonate Vacuum filters
    Gamavuoto
    AVLG - Multi-stage vacuum generators
    Gamavuoto
    ELVCD - 3 way vacuum solenoid valves, servo-assisted by vacuum
    Gamavuoto
    FAS - Aluminium vacuum filters with liquid separator
    UFI Filters
    FPE-AMD - Pressure
    UFI Filters
    FPG-MDS - Pressure
    SMC
    AL-A - Lubricators
    CKD
    1138
    SMC Corporation
    10-AF-A - Air Filter: Clean Series
    CKD
    3003E/3004E/3005E
Previews
3D
Dimension
2D
Download CAD models