Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
VPRAG - Volantino pieno
Bill of material
6162010
CODE
code
6162010
MOD
Modello
VPRAG/200
D
200 mm
H
35 mm
D3
20 mm
A
40 mm
B
33 mm
F
20 mm
T
22.3 mm
F1
5 mm
D1
60 mm
D2
90 mm
MGR
25x65 mm
WGT
weight
1095 g
MAT
Materiale
Duroplasto nero. Manopola girevole ribaltabile a scatto. Mozzo in acciaio zincato forato con chiavetta. Fascia graduata
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models