Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GAMM
Description
VB/75 - Volantino a cinque lobi
Bill of material
6117005
CODE
code
MOD
Modello
A
75 mm
C
28 mm
B
34 mm
D
H
13 mm
E
8 mm
F
20 mm
WGT
weight
g
MAT
Materiale
Duroplasto nero. Bussola ottone foro cieco filettato.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models