Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
GAMM
Description
PVZ/27X116 - Manopola zigrinata
Bill of material
7317350
CODE
code
MOD
Modello
L
118 mm
D
mm
C
28 mm
P
113 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models