Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
GAMM
Description
PVZ/33X123 - Manopola zigrinata
Bill of material
7317130
CODE
code
MOD
Modello
L
125 mm
D
mm
D1
35 mm
P
120 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir