Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Ganter
Description
GN 832.2 - Toggle latches, Steel
Bill of material
Toggle latch GN 832.2-55-A-ST
PARTNUMBER
GANTER PARTNUMBER
GN 832.2-55-A-ST
POS
Position
GR
Size
55 mm
FH
Holding force (FH)
550 N
B1
23 mm
B2
15 mm
B3
41 mm
B4
18 mm
B5
36 mm
B6
13 mm
D1
2 mm
D2
3.5 mm
H1
12 mm
H2
11 mm
H3
9 mm
L1
l1~
52 mm
L2
34 mm
L3
l3 ~
29 mm
M1
4 mm
M2
33 mm
M3
4 mm
M4
28 mm
R
r~
21 mm
WEIGHT
Weight
0.0210 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型