Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 832.2 - Hook clamps, Type V, with lock pad hole (only in ST)
Bill of material
Toggle latch GN 832.2-55-V-ST
PARTNUMBER
GANTER PARTNUMBER
GN 832.2-55-V-ST
POS
Position
GR
Size
55 mm
FH
Holding force (FH)
550 N
B1
23 mm
B2
15 mm
B3
41 mm
B4
18 mm
B5
36 mm
B6
13 mm
D1
2 mm
D2
3.5 mm
D3
4 mm
H1
12 mm
H2
11 mm
H3
9 mm
H4
19.5 mm
L1
l1~
52 mm
L2
34 mm
L3
l3 ~
29 mm
M1
4 mm
M2
33 mm
M3
4 mm
M4
28 mm
R
r~
21 mm
WEIGHT
Weight
0.0220 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models