Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 832.4 - Toggle latches, Steel
Bill of material
Toggle latch GN 832.4-55-ST
PARTNUMBER
GANTER PARTNUMBER
GN 832.4-55-ST
POS
Position
GR
Size
55 mm
FH
Holding force (FH)
550 N
B1
23 mm
B2
b2 + 0.5
15 mm
B3
11 mm
B4
b4~
25 mm
B5
22 mm
B6
b6~
16 mm
D1
2 mm
D2
3.2 mm
H1
12 mm
H2
8 mm
L1
l1~
57 mm
L2
l2 -1
40 mm
L3
l3 ~
34.5 mm
M1
5.5 mm
M2
10 mm
M3
3.8 mm
M4
14 mm
R
r~
26 mm
WEIGHT
Weight
0.0239 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD