Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ganter
Description
GN 115.8 - Hook-Type Latches, Operation with wing knob, Type SCK (same lock), with latch bracket
Bill of material
Hook-Type Latch GN 115.8-SCK-18-H1-CR-2
PARTNUMBER
GANTER PARTNUMBER
POS
Position
ABSTAND
Distance
A
Latch distance
18 mm
D
32 mm
H
6 mm
OB
Finish locating ring
WEIGHT
Weight
0.1000 kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models