Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 160 - Hinge type A 2Xx2, thread stud hole
Bill of material
Hinge GN 160-28-64-A
PARTNUMBER
GANTER PARTNUMBER
GN 160-28-64-A
FORM
Type
A
L1
±0.5
28 mm
L2
±0.5
64 mm
W
Angle
°
A
2 mm
B
14.5 mm
D1
Thread
M5
D2
8 mm
L3
6 mm
M
19 mm
T
7.5 mm
WEIGHT
Weight
0.0240 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models