Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Ganter
Description
GN 239.4 - Hinges with switch, type SL, bores for contersunk screw, switch left
Bill of material
Hinge with switch GN 239.4-70-53-SL-AS
PARTNUMBER
GANTER PARTNUMBER
ROT
Rotation
°
L1
70 mm
L2
53 mm
H1
16 mm
H2
8 mm
H3
16 mm
H4
14.5 mm
L3
110 mm
M1
45 mm
M2
34 mm
FORM
Type
WEIGHT
Weight
0.1390 kg
CTN
Customs Tariff Number
85369095
ROHS
YES
INFOGANTER
Product details
Product details
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型