Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 556 - Breather caps
Bill of material
Threaded plug GN 556-30-G3/8
PARTNUMBER
GANTER PARTNUMBER
GN 556-30-G3/8
D1
30 mm
D2
Thread
G3/8
D3
29 mm
D4
3 mm
D5
9 mm
L1
9 mm
L2
33 mm
T
5 mm
WEIGHT
Weight
0.0180 kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models