Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BC085 - Socket
Bill of material
BC085-04-A-0390-L-C
OC
Order code
BC085-04-A-0390-L-C
NOC
Number of Contacts
CP
Contact Plating
FW
Footprint Width (1/100mm)
3.90
IM
Insulator Material
L = LCP (Standard)
PO
Packing Options
A
1.00 mm
B
2.50 mm
WEB
Website Link
https://gct.co/connector/BC085
REV
Revision
F3
REVDAT
Revision Date
19.10.2018
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models