Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
GETOtec
Description
Mod BGS - Side clamping bracket Mod. BGS
Bill of material
BGS-5E-M5-(80)
MOD
Mod.
TAGLIA
Size
mm
A
25 mm
B
mm
C1
mm
C2
* mm
D1
Ø D1
mm
D2
Ø D2
mm
E1
mm
E2
45 mm
H1
mm
H2
mm
P
10 mm
PESO
Weight
g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir