Catalog navigation
CAD Model seçimi
Uygun ürünler: 22
HELP_VARIABLE
Company
GGB
Description
DU Bushes mm - Bushes mm
Bill of material
140100DU1
BESTNR
Part number
DI
Inside diameter
mm
DO
Outside diameter
mm
B
Width +/- 0.5
mm
GEW
Weight
g
ET1
Housing / shaft
H7/ h8
ET2
DI/DA
S3
Wall thickness
2.500 mm
C0
Outside chamfer
1.6 +/- 0.8 mm
CI
Inside chamfer
-0.2 to -1.0 mm
LINK
Link GGB website
Website
KAT
Category
Metal-polymer plain bearings
MAT
Material
DU
TEST
Tested according to ASTM E595/ECSS-Q-ST-70-02C
Yes
ZGS
Approved according to standard
FAR 25.853 und FAR 25.855
DINISO3547
DIN ISO 3547
Yes
WS
low maintenance or maintenance free
Yes
TL
Dry running
Yes
GOELT
Oiled
Yes
GFT
Greased
Yes
ZTN
Customs tariff number
84833080
MES
Material properties
good wear resistance under a wide load and temperature range when running dry
FVL
For improved performance
Dry DP4 / DP11, oil lubricated DP4 / D31, grease lubricated DP4 / DX, water lubricated DP4-B, media lubricated DP4 / DP31
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir