Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
GIMOTA
Description
Receptacle front panel mount, for higher voltages
Bill of material
GV210-40-A16SN-EAC
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GV210-40-A16SN-EAC
SIZE
Size
40
L1
50 mm
L4
25.4 mm
D1
66 mm
S1
70 mm
G1
2 5/16"-16 UN 2A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型