Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Goebel
Description
Multi countersunk head aluminium - stainless steel A2
Bill of material
7774440950
DA
Outer diameter
mm
ART
Part ID
KTXT
Short text
MULTI multigrip blind rivet, countersunk head 120°
MATD
Mandrel material
Stainless steel A2 [1.4301]
MATH
Body material
Aluminium AlMG 2,5
F
Form
KB
Grip range
mm
D1
Sleeve diameter
mm
L
Sleeve length
mm
FMAX
Fmax
mm
D2
Head diameter
mm
K
Head height
0 mm
D
Rivet mandrel diameter
mm
P
Mandrel length
≥ 27,0 mm
B
Drill hole diameter
mm
S
Shear values
N
Z
Traction
N
G
Weight
0.0000 kg
EAN
EAN number
ZTN
Customs tariff number
83082000
NORMDE
ISO NORM
ISO 7337
NORMEU
ISO NORM
-
SD
Layer thickness
3 - 5 μm
ROHS
Restriction of hazardous substances
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models