Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gühring
Description
243 - WN 1 DRILL
Bill of material
243 10.000
J21
Item ID
J23
Item Description
SPIRALBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
WN 1
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
655 mm
B4
Usable Length
mm
B5
Overall Length
750 mm
B6
Flute Length
650 mm
C3
Connection Diameter, Machine Side
mm
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
130 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
OHNE
B7
Point Length
mm
C4
Shank Length
100 mm
D2
Helix Direction
R
D3
Helix Angle
38 Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models