Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3112 - DIN6527L SC END MILL
Bill of material
3112 16.010
J21
Item ID
3112 16.010
J23
Item Description
VHM SCHAFTFRAESER
J22
Item Name
VHM FRA-SH MS DIN6527L-A M,ECKRD. N45°
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
DIN6527L
J11
Standard Code Letter
A
J8
Treatment
FEC
A1
Cutting Diameter
16 mm
B2
Cuttingedge Length, max.
32 mm
B3
Protruding Length
44 mm
B5
Overall Length
92 mm
B71
Function Length
92 mm
A5
Neck Diameter
15.500 mm
C4
Shank Length
48 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
160
C3
Connection Diameter, Machine Side
16 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
6
F22
Effective Cutting Edge Count, Frontally
6
G1
Corner Radius
1 mm
H11
Cutting Tool Material
HF-K
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
E2
Axial Rake Angle
45 Grad
F3
Helix Direction
R
F4
Helix Angle
45 Grad
H4
Tool Execution
H
D7
Weight
0.228 kg
J7
Data Chip
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL01600105
J61
Connection Code, Machine Side ISO 13399
ZYL01G1600h$06
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models