Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Gühring
Description
467 - DIN 212-2 MACHINE REAMER
Bill of material
467 6.000
J21
Item ID
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 212-2
A11
Cutting Diameter
mm
A91
Manufacturing ISO Tolerance Class
H7
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Cuttingedge Length, max.
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
F1
Cutting Direction
L
NSM
Standard of Characteristics
DIN4000-126
D1
Number of Cutting Edges
6
D2
Helix Direction
N
H11
Cutting Tool Material
HSS-E
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
D7
Weight
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    1675 - WN MACH-REAMER HR500
    Reid Supply
    MR-1 - Chucking Reamers - Over/Under Sizes
    Gühring
    1678 - WN MACH-REAMER HR500
    Essentra Components
    MR-1 - Chucking Reamers - Over/Under Sizes
    Gühring
    5519 - DIN 338 TIN DRILL
    Gühring
    496 - DIN 212-1 MACHINE REAMER
    Gühring
    1548 - WN 1548 MACH-REAMER HR500
    Gühring
    410 - DIN 2179 MACHINE TAPER REAMER
    Gühring
    405 - DIN 208 MACHINE REAMER
    Gühring
    412 - DIN 206 HAND REAMER
    Gühring
    1676 - WN MACH-REAMER HR500
    Gühring
    717 - DIN8050~ CARB. MACHINE REAMER
    Gühring
    641 - DIN212-2 TIN MACHINE REAMER
    Gühring
    719 - DIN8051~ CARB. MACHINE REAMER
Previews
3D
Dimension
2D
Download CAD models