Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Gühring
Description
719 - DIN8051~ CARB. MACHINE REAMER
Bill of material
719 16.000
J21
Item ID
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
J1
Standard Number
DIN8051~
A11
Cutting Diameter
mm
A91
Manufacturing ISO Tolerance Class
H7
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Cuttingedge Length, max.
mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
MKG
C12
Connection Form, Machine Side
20
C2
Connection Size, Machine Side
F1
Cutting Direction
R
NSM
Standard of Characteristics
DIN4000-126
D1
Number of Cutting Edges
D2
Helix Direction
N
H11
Cutting Tool Material
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
D7
Weight
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    727 - DIN 8054 HM AUFSTECK-REIBAHLE
    Gühring
    1675 - WN MACH-REAMER HR500
    Reid Supply
    MR-1 - Chucking Reamers - Over/Under Sizes
    Essentra Components
    MR-1 - Chucking Reamers - Over/Under Sizes
    Gühring
    1678 - WN MACH-REAMER HR500
    Gühring
    496 - DIN 212-1 MACHINE REAMER
    Gühring
    1038 - WN 1039 MACH-REAMER HR500
    Roehm
    CoAE Body with draw-off nut
    Gühring
    405 - DIN 208 MACHINE REAMER
    Gühring
    410 - DIN 2179 MACHINE TAPER REAMER
    Gühring
    1548 - WN 1548 MACH-REAMER HR500
    Gühring
    1676 - WN MACH-REAMER HR500
    Gühring
    1686 - WN MACH-REAMER HR500
Previews
3D
Dimension
2D
Download CAD models